Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

pH Benchtop Meter with RS232 Communications

The PHB-600R with its built-in microprocessor precisely measures pH and mV in water solutions. This makes it ideal for laboratory, industrial, and manufacturing applications

pH/mV/Temperature Meter Kit w/ Optional SD Card Data Logger

The PHH444 includes Meter, pH Sensor, pH 4,7,10 calibration solution, calibration certificate, 3 AAA batteries and carrying case. DL Model comes with 8GB SD Card Data Logger

Multi-variable Water Quality Testers

The PHH-7000 Series are easy to use and feature replaceable sensors. Each kit comes in a convenient carrying case with buffer or standard solutions for easy calibration.

Splashproof Portable pH/mV Measurement Kit

The PHH-257-KIT is designed for field and laboratory measurement of pH. Supplied as a complete kit, the PHH-257-KIT is perfect for transporting to remote locations.

100:1 High Temperature Diaphragm Metering Pump

OMEGA's PHP-300 diaphragm metering pumps can be operated manually or automatically, capable of handling fluid temperatures up to 200°F.

Horizontal Compact Enclosure Fan Heater up to 400W

The Vertical Compact Fan Heaters offer a high power output (100 to 400W) relative to their size using a PTC heating element, and can operate up to 45°C.

Subminiature, Flush Diaphragm Pressure Transducers

The PX600 series are Omega's smallest transducers, but are still rugged and accurate for industrial environments. Available in ranges from 200 to 10,000 psi.

Low Profile, Compression Load Cells for Industrial Weighing

The LC401 series are ideal for industrial weighing applications. They have ±0.13% or better linearity and 3mv/V output in capacities from 50 lbf to 400,000 lbf.

Pressure Transducers with Premium Temperature Compensation

The PX35 series is temperature compensated with a hermetically sealed, stainless steel construction that is suitable for harsh environments with fluctuating temperatures.

Portable pH/ORP/Conductivity/TDS/Salt and Temperature Meter

The CDS107 is a microprocessor based multi-purpose meter. It can be used as a benchtop or handheld meter to measure pH, ORP, conductivity, TDS, salt and temperature.

pH/ORP Meter with Real-Time Data Logger

The PHH-SD1 measures pH or mV (ORP) using standard electrodes with BNC connectors. Download data from the SD card directly into an Excel spreadsheet.

Handheld pH/mV Meter with RS232 Communications and Software

The PHH-37 is a portable pH/mV and temperature meter with a digital display. Its temperature compensation feature enables it to read solutions at various temperatures.

Loop Powered Indicating pH/ORP Meter & Transmitter

The PHTX-100 pH/mV transmitter is a loop-powered 4 to 20 mA transmitter with a wide range of useful features. Large Segmented Display Indicates ph or mV and Temperature.

Portable pH/mV Meters with ATC

The PHH-253-KIT is ideal for accurate measurement of pH and mV in the field or in the laboratory and comes with meter, pH electrode, temperature probe, and carrying case.

304 SS Turbine Flow Meter with Signal Conditioning Option

The FTB-100 Series of turbine meters have a sealed ball bearing design for high accuracy performance (±½% of reading full scale) at an economical cost.

Multi Parameter Mass Flow Meter With Flow Totalizer

All features of the FMA6600 and FMA6700 Series flow meters can be accessed via the local keypad and LCD. The digital interface operates via RS485 (optional RS-232 available)

pH, ORP, Conductivity and TDS Test Kits

The kits are used for testing either pH, or Conductivity, or ORP, or TDS. Please review the full specifications for a complete list of available models

UW Series Wireless NEMA 4X pH Transmitter with RTD Compensation

The Omega UW Series Wireless pH transmitters are NEMA rated with a RTD input for temp compensation. Choose from a wide range of receivers to suit your application

Searching for your items
en-US
en
Save Configuration